Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete vacuum system for connecting to lightweight robots
for | YASKAWA |
Type | HC10DT <2022 |
Construction shape vacuum switch | NPN switching |
Control valve | Normally open |
Attribute | Value |
---|---|
B | 123.20 mm |
B1 | 159 mm |
H | 158 mm |
H1 | 164 mm |
H2 | 47 mm |
L | 297 mm |
L1 | 331 mm |
L2 | 114.40 mm |
L3 | 102 mm |
dn | 10 mm |
Attribute | Value |
---|---|
Weight | 2.20 kg |
Suction rate (max.) | 525.90 l/min |
Number of suction cells | 15 |
Lift capacity (vertical) | 80 N |
Max. load (horizontal) | 350 N |
for | YASKAWA |
Product family | ROB-SET-FXCB |
Ordering information: ROB-SET FXCB YASKAWA SPB2
The robot set FXCB is delivered unassembled. The delivery consists of:
Available spare parts: flange module MOD-FLAN (optional), connection cable ASK-B, front foil MASK-FOL, solenoid valve EMV, sealing plate DI-PL, silencer SD
Available accessories: vacuum / compressed air hose VSL