Vacuum Blocks VCBL-G-K1

  • Vacuum blocks for use directly on the MDF wear plate of a nesting machine table
  • The vacuum blocks are supplied with vacuum via hoses that are connected to the template connection of the machine
  • The low working height of 30 mm makes it ideal for 3-axis machining centers with low Z-values
  • All vacuum blocks are equipped with a touch valve for activating the vacuum only after contacting the workpiece to preserve the workpiece surface

Our Highlights...

  • Vacuum block with hose connection
  • Replaceable suction plates on all vacuum blocks
  • Special friction pad on the underside (milled to size)
  • Responsive plastic touch valve with soft surface

Your Benefits...

  • Simple connection to the vacuum supply of the machine
  • Simple replacement of worn parts
  • High holding force on smooth surfaces
  • Non-damaging fixing of the workpiece
 

Individual items in the product family Vacuum Blocks VCBL-G-K1

 

assets/Artikelbild/10.01.12.03766_02.jpg
Neu
VCBL-G-K1 140x115x30
10.01.12.03766
Vacuum block for smooth table with hose connection
for: 2-circuit vacuum system
Dimensions (LxW): 140 x 115 mm
Height H: 30 mm
Internal hose diameter (recom.): 4 mm
assets/Artikelbild/10.01.12.03776_01.jpg
Neu
VCBL-G-K1 120x50x30
10.01.12.03776
Vacuum block for smooth table with hose connection
for: 2-circuit vacuum system
Dimensions (LxW): 120 x 50 mm
Height H: 30 mm
Internal hose diameter (recom.): 4 mm