VCBL-G-K1 140x115x30

Part no.: 10.01.12.03766

Vacuum block with hose connection for use on smooth woodworking tables

for1-circuit vacuum system
Height H30 mm
Hose diameter (rec.) d4 mm
VCBL-G-K1 140x115x30
Attribute Value
B 114 mm
B1 107 mm
d 6 mm
H 30 mm
L 140 mm
L1 133 mm
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VCBL-G-K1 140x115x30

The vacuum block VCBL-G-K1 is delivered assembled. The product consists of:

  • Suction plate top type VCSP-O with the dimensions 140x115 mm or 120x50 mm
  • Main body made of plastic
  • Friction plate bottom
  • Plug union, elbow Type STV

Available spare parts: plug union, elbow Type STV, suction plate top VCSP-O, touch valve

Available accessories: vacuum blocks VCBL-B