AP-S4-145x145x36

Part no.: 10.01.12.04013
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: SCM console systems (TVN)
Working height H1 (max): 110 mm
Length L: 145 mm
Width B: 145 mm
Height H: 36 mm
AP-S4-145x145x36
Attribute Value
B 145 mm
H 36 mm
L 145 mm