Innospann clamping equipment ISCUP/ISMB/ISQB

  • The suction cup mounts Mono-Base ISMB and Quad-Base ISQB are positioned on the Steel-Plate ISST or the Innospann Adapter-Plate ISAP
  • Alternatively, the mounts ISQB or ISMB are available for direct adaptation to flat or grid tables
  • The suction cups ISCUP are connected to the base and are continuously rotatable in the base
  • The cups are available in three sizes to ensure maximum flexibility
  • Variable total height through various suction cup heights and optional spacer rings

Our Highlights...

  • Bases / suction cups freely positionable on the Steel-Plate, Adapter-Plate, or grid or flat table
  • Modular system simplifies replacement of single components such as suction cups, sealing frame, and friction pads
  • Selection of various spacer rings available

Your Benefits...

  • High level of flexibility and shortened set-up times
  • Quick availability of wearing parts and minimized costs
  • Adjustment to any working height of the machine possible
 

Individual items in the product family Innospann clamping equipment ISCUP/ISMB/ISQB

 

  1. 1
  2. 2
  3. 3
ISQB 175x175x22
10.01.15.00001
Quad-Base for Steelplate and Adapterplate
Basic area: 175 x 175 mm
Height H: 22 mm
ISCUP Cup 1 80x80x30
10.01.15.00003
Suction cup for Innospann
Dimensions (LxW): 80 x 80 mm
Height H: 30 mm
ISCUP Cup 2 80x40x30
10.01.15.00004
Suction cup for Innospann
Dimensions (LxW): 80 x 40 mm
Height H: 30 mm
ISCUP Cup 3 80x28x30
10.01.15.00005
Suction cup for Innospann
Dimensions (LxW): 80 x 28 mm
Height H: 30 mm
ISQB-G 175x175x22
10.01.15.00007
Quad-Base with 2 hose connections, for smooth tables
Basic area: 175 x 175 mm mm
Height H: 22 mm
for: Hose D = 8 d = 6
ISQB-G 175x175x22 SC
10.01.15.00008
Quad-Base with 2 hose connections, for smooth tables
Basic area: 175 x 175 mm mm
Height H: 22 mm
with: Hole for special cups
for: Hose D = 8 d = 6
ISMB 80x80x22
10.01.15.00009
Mono-Base for Steelplate and Adapterplate
Basic area: 80 x 80 mm mm
Height H: 22 mm
ISMB 80x80x42
10.01.15.00078
Mono-Base for Steelplate and Adapterplate
Basic area: 80 x 80 mm
Height H: 42 mm
ISMB 80x80x67
10.01.15.00079
Mono-Base for Steelplate and Adapterplate
Basic area: 80 x 80 mm mm
Height H: 67 mm
ISMB-G 80x80x55
10.01.15.00128
Mono-Base-G with 2 hose connections for smooth tables
Basic area: 80 x 80 mm mm
Height H: 55 mm
for: Hose D = 8 d = 6

  1. 1
  2. 2
  3. 3