Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Quick change Mono Base for automated clamping
External diameter D | 62.9 mm |
Height H | 18 mm |
Thread G1 | M12-M |
Construction use | Quick-change system |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
D | 62.90 mm |
G1 | M12-M |
H | 18 mm |
H1 | 52.80 mm |
H2 | 24.80 mm |
Ordering information: SQC-MB-62.9x18-M12-AG
The Schmalz Quick-Change System is not supplied assembled. The system consists of three components, which are ordered independently of each other:
Available spare parts: Sealing frame, V-ring, hollow screw, pressure piece for 30° grid