Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Turning and slewing device Base
Attribute | Value |
---|---|
B | 170 mm |
H | 209 mm |
L | 265 mm |
Attribute | Value |
---|---|
Weight | 7.34 kg |
Ordering information: VC-M-BV 265x170x209
The Multi-Clamp system is delivered assembled. The product consists of:
Available spare parts: friction insert, sealing profile
Available accessories: Multi-Base VC-M-B, Multi-Clamp suction plate VC-M-SP, Multi-Base VC-M-BV, Multi-Clamp suction plate VC-M-SPV, Multi-Clamp vacuum pump VC-M-PU, foot-operated interrupter FU, accessories