Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block
Dimensions (LxB) | 120 x 50 |
Height H | 29 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 50 mm |
H | 29 mm |
H2 | 19 mm |
L | 120 mm |
L1 | 146 mm |
Attribute | Value |
---|---|
Weight | 0.32 kg |
Ordering information: VCBL-B 120x50x29 TV
The vacuum block VCBL-B is delivered assembled. The product consists of:
Available spare parts: suction plate (top) VCSP-O, wear part set, touch valve TV, adapter ring
Available accessories: suction plate (top) foam rubber