Vacuum Clamping Technology for the Wood Industry

The Industry Standard for CNC Woodworking

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Wooden boards are processed in CNC machining centers to manufacture furniture and other products. During this process, the flat boards are clamped in the machine. Using vacuum clamping technology, suction is applied to the bottom of the workpieces to hold them securely in place. This allows the workpiece to be processed on five sides without modifying the machinery.

Schmalz offers a broad range of clamping equipment for all table types and various manufacturers. Schmalz offers machine manufacturers and outfitters complete, cross-manufacturer, individualized clamping systems for vacuum-driven machine tables.


Vacuum Clamping Technology for the Wood Industry

Clamping Equipment for 1-Circuit Systems

  • Clamping elements for single-circuit systems from Schmalz
  • Extensive portfolio of standard vacuum blocks and supplements for processing narrow and small components

Clamping Equipment for 2-Circuit Systems

  • 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation to console by means of vacuum

Clamping Equipment for Systems from Biesse

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation in the vacuum block mountings
  • Integrated touch valve

Clamping Equipment for Nesting Table Systems

  • Vacuum system for nesting machine tables
  • With a hose connection

Clamping Equipment for Flat Table Systems

  • Clamping Equipment especially designed for use on any flat table

Flexibilization of CNC Machining Centers

  • Consisting of suction cup and suction block mounting

Clamping Equipment for Manual Work

  • Clamping equipment for clamping workpieces for manual processing

Clamping Equipment for Narrow Workpieces

  • Clamping equipment for effortlessly clamping narrow workpieces
  • Schmalz vacuum clamping technology can be used in a variety of table systems

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear
Automatic processes in the wood industry

For automated processes, Schmalz offers vacuum components and gripping systems ready for connection

Vacuum technology for automated processes in the wood industry

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes for woodworking


Vacuum Clamping Technology in Use

Clamping systems for wooden boards

Vacuum blocks for Italian manufacturers for the clamping and processing of various wooden workpieces

Learn more
Clamping system for metal plates

Vacuum clamping system Multi-Clamp for flexible handling of different workpieces

Learn more
Clamping system for wooden beams

Vacuum clamping system Multi-Clamp Suction-Plate for the manual clamping and processing of a wide range of workpieces

Learn more
Clamping system for wooden boards

VC-K1 Hose-Free Vacuum Block Clamping System for Clamping Wooden Boards in a CNC Machining Center

Learn more
Clamping system for wooden boards

Innospann Steel Plate for Quick Set-Up Times in Woodworking

Learn more
Clamping system for wooden boards

Innospann Adapter Plate for Clamping Wooden Workpieces in a CNC Machine

Learn more

More Vacuum Clamping Technology in Action

Our media library takes you to more application examples from your industry in just a few clicks - user-friendly, informative and practical.

Select more videos