FMP-SW70 1036 3R18 O10O10 F G60

Part no.: 10.01.38.01381

Vacuum area gripping system for external vacuum generator, with flow resistors

Length L1,036 mm
Width B130 mm
Arrangement3R18
Material typeFoam O, Height 2x10 mm
Add. functionFilter
construction shape fittingsStraight
External diameter D60 mm
Weight4.2 kg
Product familyFMP
FMP-SW70 1036 3R18 O10O10 F G60
Attribute Value
B 130 mm
B3 21.60 mm
D 60 mm
H 70 mm
H1 116 mm
H2 20 mm
H3 7.70 mm
H4 5.50 mm
H5 46 mm
L 1036 mm
L2 996 mm
L3 90 mm
Y1 90 mm
Valve type SW


Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape
Attribute Value
Arrangement 3R18
Material type Foam O, Height 2x10 mm
Number of suction cells 165
Suction force at -250 mbar 1090 N
Add. function Filter
Add. function Filter
Weight 4.20 kg
Sealing element Sealing Foam
Evacuation rate for pu = -0,25 bar 750 l/min
Product family FMP


For compressed air with 5.5 bar input pressure At -0.25 bar and with the gripper fully covered by a workpiece typical for the application (wooden board with structured surface) The external vacuum generator used must supply at least the specified suction flow (at the vacuum connection piece of the FMP) at -0.25 bar but max. 135 % of the specified suction flow
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FMP-SW70 1036 3R18 O10O10 F G60

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed), as well as hose accumulator preload and blower ventilation function with version FMP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)