Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
VEE basic module with quick-change adapter and integrated vacuum line
Attribute | Value |
---|---|
d | 25.40 mm |
H | 42.90 mm |
H1 | 44.70 mm |
L | 76 mm |
Ordering information: VEE-QCF4
Basic module VEE-QCF is delivered as a ready to connect product.