Handling Sets VEE

  • Ready-to-connect handling set for lightweight robots and cobots based on a pneumatic vacuum generator
  • Contains the vacuum generator, flange and gripper
  • Pick-and-place applications
  • Use in primary and secondary packaging processes

Our Highlights...

  • Set includes all components needed to assemble a complete gripper
  • Flexible replacement of the gripper possible
  • Pneumatic vacuum generation directly on the gripper
  • High suction capacity with low air consumption
  • One-piece nozzle fitting

Your Benefits...

  • Ready-to-connect handling set for simple installation and start of operations
  • Can be used for a wide range of requirements
  • Small, lightweight hoses for compressed air supply
  • Energy-efficient vacuum generation
  • Fast and easy cleaning
 

Individual items in the product family Handling Sets VEE

 

ROB-SET VEE FANUC
10.01.36.00282
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: FANUC
Type: M-3iA, CR-4iA, CR-7iA
Degree of evacuation: 85 %
ROB-SET VEE KUKA
10.01.36.00281
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: KUKA
Type: iiwa 7,14
Degree of evacuation: 85 %
ROB-SET VEE YASKAWA
10.01.36.00283
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: YASKAWA
Type: MPP3S
Degree of evacuation: 85 %
ROB-SET VEE UR
10.01.36.00280
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: Universal Robots
Type: 3,5,10
Degree of evacuation: 85 %