Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
IO-Link-Interface
Electrical connection | Male connect M12, 5 pol |
Primary voltage | 28V - DC |
Secondary voltage | 28V - DC |
Attribute | Value |
---|---|
B | 33 mm |
G1 | M12x1-M |
G2 | M12x1-F |
H | 64 mm |
L | 77 mm |
L1 | 99 mm |
Attribute | Value |
---|---|
Electrical connection | Male connect M12, 5 pol |
Primary voltage | 28V - DC |
Secondary voltage | 28V - DC |
Ordering information: SDI IOL M12-5 24V-DC 24V-DC
The Smart Device Interface SDI is supplied as a ready-to-use product.