STV-GE G1/4-AG 4

Part no.: 10.08.02.00203

Push-in Fitting, straight

Thread G1G1/4"-M
Hose diameter4 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D8.6 mm
Length L11.8 mm
STV-GE G1/4-AG 4
Attribute Value
D 8.60 mm
d 4 mm
G1 G1/4"-M
dn 4 mm
L 11.80 mm
L1 19.60 mm
L2 7.30 mm
LG1 7.80 mm
SW1 17 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 15 g
Product family STV

Ordering information: STV-GE G1/4-AG 4

The push-in fittings are supplied in the desired design.