Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
Thread G1 | G1/8"-M |
Hose diameter | 8 mm |
Material | Plastics |
Operating temperature | 0 ... 80 °C |
Length L | 22.7 mm |
Attribute | Value |
---|---|
d | 8 mm |
G1 | G1/8"-M |
dn | 6 mm |
D1 | 13.80 mm |
H | 16 mm |
H1 | 23.30 mm |
L | 22.70 mm |
L1 | 30 mm |
LG1 | 8 mm |
SW1 | 12 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 8 d = 6 |
Hose type | 8-6 |
Material | Plastics |
Pressure range (operating pressure) | -1.00 ... 14.00 bar |
Operating temperature | 0 ... 80 °C |
Weight | 14 g |
Product family | STV |
Ordering information: STV-W G1/8-AG 8
The push-in fittings are supplied in the desired design.