Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
Thread G1 | G1/8"-M |
Hose diameter | 4 mm |
Material | Plastics |
Operating temperature | 0 ... 60 °C |
Length L | 18.5 mm |
Attribute | Value |
---|---|
d | 4 mm |
G1 | G1/8"-M |
dn | 2 mm |
D1 | 12 mm |
H | 9.50 mm |
H1 | 15.50 mm |
L | 18.50 mm |
L1 | 24.80 mm |
LG1 | 5 mm |
SW1 | 13 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 4 d = 2 |
Hose type | 4-2 |
Material | Plastics |
Pressure range (operating pressure) | 0.95 ... 10.00 bar |
Operating temperature | 0 ... 60 °C |
Weight | 12.30 g |
Product family | STV |
Ordering information: STV-W G1/8-AG 4
The push-in fittings are supplied in the desired design.