Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum/compressed-air distributor
Inlet | G3/8"-IG |
Disposals | 5 x thread G1/4"-F |
Length L | 72 mm |
Width B | 39 mm |
Height H | 24 mm |
Material | Aluminum |
Attribute | Value |
---|---|
Distribution type | 5 x thread G1/4"-F |
B | 39 mm |
d | 6.50 mm |
G1 | G3/8"-F |
G2 | G1/4"-F |
H | 24 mm |
L | 72 mm |
L2 | 36 mm |
LG1 | 10.50 mm |
LG2 | 10.50 mm |
Y1 | 27 mm |
Attribute | Value |
---|---|
Weight | 110 g |
Material | Aluminum |
Product family | VTR |
Ordering information: VTR G3/8-IG 5xG1/4 AL
Vacuum / compressed air distributor VTR is delivered as a ready-to-connect product.