Vacuum Filters VF / STF / STF-D

  • Vacuum filter for protection of sensitive vacuum generators (such as pumps and blowers) by filtering the incoming air
  • For use in dusty surroundings; removal of almost 100 % of the dust and dirt

Our Highlights...

  • Wide range of sizes with various performance figures
  • Replaceable filter cartridges
  • Filter elements with almost 100 % removal of dust and dirt
  • Optionally with monitoring of the degree of contamination of the filter cartridge

Your Benefits...

  • The right filter for each vacuum generator
  • Low operating costs, environmentally friendly design
  • Optimum protection of vacuum generators against dust and dirt
  • Maximum system availability
 

Individual items in the product family Vacuum Filters VF / STF / STF-D

 

  1. 1
  2. 2
VF-6 G1/4-IG 15
10.07.01.00003
Vacuum filter with replaceable filter cartridge
Nominal flow rate: 6 m³/h
Connection: G1/4"-F
Shape: Aluminium housing
Filter pore size: 15 µm
VF-10 G3/8-IG 10
10.07.01.00004
Vacuum filter with replaceable filter cartridge
Nominal flow rate: 10 m³/h
Connection: G3/8"-F
Shape: Aluminium housing
Filter pore size: 10 µm
STF G3/4-IG N
10.07.01.00007
Dust filter
Connection: G3/4"-F
Shape: Steel housing
Nominal flow rate: 42 m³/h
Filter pore size: 3 µm
STF G1-1/4-IG N
10.07.01.00008
Dust filter
Connection: G1-1/4"-F
Shape: Steel housing
Nominal flow rate: 96 m³/h
Filter pore size: 3 µm
STF G2-1/2-IG N
10.07.01.00010
Dust filter
Connection: G2-1/2"-F
Shape: Steel housing
Nominal flow rate: 360 m³/h
Filter pore size: 3 µm
STF 40 P 4.5 SSD
10.07.01.00398
Dust filter
Connection: Ø40mm
Shape: Piclon housing
Nominal flow rate: 270 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF 60 P 4.5 SSD
10.07.01.00259
Dust filter
Connection: Ø60mm
Shape: Piclon housing
Nominal flow rate: 270 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF-D 60 P 4.5 F SSD
10.07.01.00266
Dust filter (with pressure monitor)
Shape: Piclon housing
Connection: Ø60mm
Nominal flow rate: 270 m³/h
Filter pore size: 3 µm
Additional function:
Filter monitoring
Additional equipment: Hose clamps SSD
STF 60 P 6.0 SSD
10.07.01.00260
Dust filter
Connection: Ø60mm
Shape: Piclon housing
Nominal flow rate: 360 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF-D 60 P 6.0 F SSD
10.07.01.00262
Dust filter (with pressure monitor)
Shape: Piclon housing
Connection: Ø60mm
Nominal flow rate: 360 m³/h
Filter pore size: 3 µm
Additional function:
Filter monitoring
Additional equipment: Hose clamps SSD

  1. 1
  2. 2