FSTE M5-IG 20 VG

Part no.: 10.01.02.00612

Spring plunger with damping and height compensation

Suction cup connectionM5-F
Vacuum connectionM5-F
Spring stroke Z20 mm
Shape mounting elementswith anti-rotation guard
FSTE M5-IG 20 VG
Attribute Value
G1 M5-F
G2 M5-F
G3 G1/8"-M
H 59.20 mm
H2 35 mm
LG1 5.50 mm
LG2 6.20 mm
LG3 12 mm
SW1 14 mm
SW2 7 mm
SW3 7 mm
Z (Stroke) 20 mm
Attribute Value
Spring rate 0.21 N/mm
Spring pretension 1.78 N
Spring force, center 3.87 N
Vertical load 1500 N
Horizontal load 63 N
Weight 25 g
Operating temperature 0 ... 80 °C
Product family FSTE


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTE M5-IG 20 VG

Spring plunger FSTE is delivered as a ready-to-connect product.