Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Universal holder for adjustable mounting of suction cups
Operating temperature | °C |
Shape | for threaded rod G1/4 |
Cross-beam connection | 2 T-slots |
Attribute | Value |
---|---|
B | 44 mm |
d | 13.26 mm |
D | 59 mm |
G2 | M6-M |
H | 27.50 mm |
L | 30 mm |
L3 | 20 mm |
W | 15 ° |
Attribute | Value |
---|---|
Weight | 155 g |
Product family | HTR-UNI |
Ordering information: HTR-UNI 2N G1/4
Holder HTR-UNI is delivered unassembled. The delivery consists of:
Available accessories: section adapter, tube adapter, tube adapter reducing set, suction cup connection