Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Bolt with slot Ø19mm |
Shape | Ejector connection |
Width B | 35 mm |
Vacuum connection | G1/4"-F |
Suction cup connection | M16x1.5-F |
Attribute | Value |
---|---|
B | 35 mm |
D | 19 mm |
G1 | G1/4"-F |
G2 | M16x1.5-F |
G4 | M4-F |
H | 24.50 mm |
H1 | 41.20 mm |
L | 39.30 mm |
L1 | 72.50 mm |
L2 | 60.80 mm |
L3 | 1 mm |
LG2 | 10 mm |
X1 | 28 mm |
Attribute | Value |
---|---|
Weight | 79.40 g |
Product family | HT-SG-E |
Ordering information: HT-SG A2 E 35 M16x1.5-IG
The holders for suction cups HT-SG E are delivered as a ready-to-connect product.
Available accessories: Mounting kit