HT-SG A3 I 10 46 RA AV

Part no.: 10.07.06.00593

Holder for suction cup

Connection 1Ball head 28.5 mm
Shapeintegrated nozzle
Suction cup connectionRectangular adapter
ConnectionRectangular adapter
Add. functionAtmospheric ventilation

Configurable holder HT-SG…I

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

HT-SG A3 I 10 46 RA AV
Attribute Value
B 46 mm
B1 77 mm
B2 31 mm
B3 32 mm
D 28.50 mm
G4 G1/8"-F
H 24.50 mm
H1 46 mm
H2 4.80 mm
L 46.50 mm
L1 80 mm
L2 67 mm
L3 13 mm
Attribute Value
Weight 157.10 g
Product family HT-SG-I
The documentation is also fully available in English.

Documents

Language

Ordering information: HT-SG A3 I 10 46 RA AV

The holders for suction cups HT-SG I are delivered as a ready-to-connect product.

 

Available accessories: push-in fittings STV-GE