Holders for Spring Plungers HT-FST

  • Holder for mounting spring plungers on tooling beams
  • For spring plungers with mounting threads from M18 x 1.5 to M30 x 1.5
Configurable holder HT-FST

Configurable holder HT-FST

Have you still not found the right holder for your application? Choose between a variety of connections, spring plungers, suction cups and connectors and configure your own holder.

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components       
  • Fits spring plungers with mounting threads M18 x 1.5 to M30 x 1.5
  • Individual configuration with variety of spring plungers, vacuum suction cups, etc.

Your Benefits...

  • Versatile, easy to change and short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
  • Customer-specific solutions and reduced mounting effort
 

Individual items in the product family Holders for Spring Plungers HT-FST

 

HT-FST A2 35 M18x1.5
10.07.06.00477
Holder for spring plunger
Connection Tooling:
Bolt with slot Ø19mm
Width B: 35 mm
Thread G: M18 x 1.5
HT-FST A3 35 M18x1.5
10.07.06.00475
Holder for spring plunger
Connection Tooling: Ball head 28.5 mm
Width B: 35 mm
Thread G: M18 x 1.5
HT-FST A5 35 M18x1.5
10.07.06.00476
Holder for spring plunger
Connection Tooling: Ball head 32 mm
Width B: 35 mm
Thread G: M18 x 1.5
HT-FST A2 35 M20x1.5
10.07.06.00480
Holder for spring plunger
Connection Tooling:
Bolt with slot Ø19mm
Width B: 35 mm
Thread G: M20 x 1.5
HT-FST A3 35 M20x1.5
10.07.06.00478
Holder for spring plunger
Connection Tooling: Ball head 28.5 mm
Width B: 35 mm
Thread G: M20 x 1.5
HT-FST A5 35 M20x1.5
10.07.06.00479
Holder for spring plunger
Connection Tooling: Ball head 32 mm
Width B: 35 mm
Thread G: M20 x 1.5
HT-FST A2 42 M30x1.5
10.07.06.00474
Holder for spring plunger
Connection Tooling:
Bolt with slot Ø19mm
Width B: 42 mm
Thread G: M30 x 1.5
HT-FST A3 42 M30x1.5
10.07.06.00472
Holder for spring plunger
Connection Tooling: Ball head 28.5 mm
Width B: 42 mm
Thread G: M30 x 1.5
HT-FST A5 42 M30x1.5
10.07.06.00473
Holder for spring plunger
Connection Tooling: Ball head 32 mm
Width B: 42 mm
Thread G: M30 x 1.5