HT-SG A2 22 NPT3/8-AG

Part no.: 10.07.06.00453
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT3/8-M
Configurable holder HT-SG

Configurable holder HT-SG

Have you still not found the right holder for your application? Choose between a variety of connections, suction cups and connectors and configure your own holder.

HT-SG A2 22 NPT3/8-AG
Attribute Value
B 22 mm
D 19 mm
G1 G1/4"-F
G2 NPT3/8-M
H 24.5 mm
H1 52 mm
L 39.3 mm
L1 72.5 mm
L2 60.8 mm
LG2 15 mm