Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Robot Quick-change bayonet for Round Toolings
Attribute | Value |
---|---|
D | 68.30 mm |
d | 40 mm |
H1 | 96.50 mm |
L | 135.50 mm |
L2 | 111 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 0.45 kg |
Product family | SXT |
Ordering information: SXT-QC-CON-40-M
The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:
Important: Pipe diameter and number of pneumatic feed-throughs must match.
Available accessories: plug-in screw unions STV-GE