Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Robot-Flange with tube clamps for round toolings
Length L | 460 mm |
Width B | 360 mm |
Material | Aluminum |
Pitch diameter D mk | 160 mm |
Construction use | Pipe 2 x 40 |
Attribute | Value |
---|---|
B | 360 mm |
D2 | 100 mm |
Dmk | 160 mm |
d | 40 mm |
d1 | 11.50 mm |
d2 | 10 mm |
H1 | 111 mm |
H2 | 77 mm |
H3 | 3 mm |
L | 460 mm |
X1 | 360 mm |
Y1 | 260 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Double |
Weight | 11.32 kg |
Product family | SXT-RF-CL |
Ordering information: SXT-RF-CL-D-160-40
The robot flanges with clamping SXT-RF-CL are delivered as a ready-to-connect product.
Available accessories: Pipes SXT-RT