Mounting Sections MO-PROF

  • Mounting section for flexible construction of tailor made load cross-beams
  • Used as load cross beam and vacuum distributor
  • Three chamber section permits distribution of different vacuum and compressed air pressures

Our Highlights...

  • Vacuum tight hollow section with internal chambers
  • Suction cups can be screwed directly into the sections
  • Sections with slots at the sides
  • High strength extruded aluminum sections

Your Benefits...

  • Vacuum / compressed air can be carried directly in the sections
  • Hose-free, integrated vacuum distribution from a central connection to the individual suction cups
  • Simple attachment of mounting elements such as holders and plungers
  • Low weight combined with high load capacity and maximum precision
 

Individual items in the product family Mounting Sections MO-PROF

 

MO-PROF 40 1TN AL-1
26.07.01.00023
Aluminium section for construction of vacuum-gripping systems
Width B: 40 mm
Length L (max): 6000 mm
Shape: with 1 T-slot
Material: Al Mg Si 0,5 F22
MO-PROF 40 3TN AL-1
26.07.01.00022
Aluminium section for construction of vacuum-gripping systems
Width B: 40 mm
Length L (max): 6000 mm
Shape: with 3 T-slots
Material: Al Mg Si 0,5 F22
MO-PROF 80x40 2TN AL-1
26.07.01.00021
Aluminium section for construction of vacuum-gripping systems
Width B: 80 mm
Height H: 40 mm
Length L (max): 6000 mm
Shape: with 2 T-slots
Material: Al Mg Si 0,5 F22