FSTA G1/2-AG 90

Part no.: 10.01.02.00579
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 90 mm
FSTA G1/2-AG 90
Attribute Value
G1 G3/8"-F
G2 G1/2"-M
G3 M30x1.5-M
H 229.5 mm
H2 125.5 mm
LG1 12 mm
LG2 10.5 mm
LG3 55 mm
SW1 36 mm
SW2 24 mm
SW3 24 mm
Z (Stroke) 90 mm