Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with internal damping spring and height compensation
Vacuum connection | Hose 4/2.5 |
Shape | Axial vacuum guide |
Spring stroke Z | 5 mm |
Shape mounting elements | rotation lock/insulating |
Attribute | Value |
---|---|
d | 2 mm |
dn | 1.30 mm |
D1 | 6 mm |
G3 | M10x1-M |
H | 45.70 mm |
H2 | 15 mm |
LG3 | 19 mm |
SW1 | 14 mm |
SW2 | 8 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Shape mounting elements | rotation lock/insulating |
Spring rate | 0.06 N/mm |
Spring pretension | 0.50 N |
Spring force, center | 0.64 N |
Vertical load | 15 N |
Horizontal load | 10 N |
Weight | 12 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTIm |
Ordering information: FSTIm N004 4/2.5 A 5 VG-IN
Spring plunger FSTIm is delivered assembled.
Available accessories: vacuum hose, hose sleeve