Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Powerful ejector for very porous parts
Attribute | Value |
---|---|
D | 37 mm |
D1 | 19 mm |
D2 | 19 mm |
G2 | |
G3 | |
L | 21 mm |
L1 | 70 mm |
LG3 | 8 mm |
X1 | 29 mm |
Attribute | Value |
---|---|
Max. vacuum | -170 mbar |
Suction rate (max.) | 610 l/min |
Suction rate (max.) | 36.60 m³/h |
Air consumption suction | 190 l/min |
Air consumption suction | 11.10 m³/h |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Operating temperature | °C |
Material | Aust. Stainless steel |
Weight | 0.21 kg |
Max. vacuum | -5.02 inHg |
Suction rate (max.) | 21.54 cfm |
Air consumption suction | 6.71 cfm |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Product family | SEC |
Ordering information: SEC-100 A2
Feed ejector SEC is delivered as a ready-to-connect product.