SGM-HP 40x121

Part no.: 10.01.17.00566

Magnetic gripper for handling metal sheets with holes

Efficient
Size40x121
Pressure range (operating pressure)2.5 ... 6.0 bar
Holding force (max.)1,070 N
SGM-HP 40x121
Attribute Value
B 40 mm
G2 G1/8"-F
G4 M5-F
G5 M6-F
H 101.70 mm
H2 36.70 mm
H3 33.60 mm
H4 2.60 mm
LG2 6 mm
LG4 7 mm
LG5 6.50 mm
WD2 63 mm
X1 57 mm
X2 20 mm
X3 60 mm
Y1 40 mm
Y2 81 mm
Y3 16 mm
Hole spacing Y4 30 mm
Attribute Value
Sheet thickness opt f. holding force max. 4 mm
Holding force (max.) 1070 N
Remaining force 1.80 N
Pressure range (operating pressure) 2.5 ... 6.0 bar
Installation position BEL
Control valve Bistable
Operating temperature 5 ... 70 °C
Weight 1500 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SGM-HP 40x121

The magnetic gripper SGM-HP/-HT (multiple) is delivered assembled.

The assembly consists of:

  • Gripper of type SGM-HP/-HT (multiple)
  • Optional holder system
  • Optional proximity switch (only for SGM-HP)