SGM 30 G1/8-IG

Part no.: 10.01.17.00162
Magnetic gripper SGM 30 G1/8-IG
Diameter: 30 mm
Socket: G1/8"-F
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM 30 G1/8-IG
Attribute Value
B 30 mm
G1 G1/8"-F
G2 G1/8"-F
G4 M4-F
H 61.4 mm
H1 70.2 mm
LG1 7 mm
LG2 6 mm
LG4 5 mm
X1 46 mm
Y1 12 mm