Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Needle gripper "SNG-V", particularly robust version
Number of needles | 6 |
Needle diameter | 1.5 mm |
Add. function | Variable stroke, high force |
Needle stroke Z(NA) | 25 mm |
Pressure range (operating pressure) | 3.0 ... 7.0 bar |
Attribute | Value |
---|---|
B | 48 mm |
B2 | 10 mm |
d | 6.60 mm |
d1 | 11 mm |
G1 | M5-F |
G2 | G1/8"-F |
G3 | M5-F |
G4 | M5-F |
H | 87.20 mm |
H1 | 111.60 mm |
H2 | 20 mm |
L | 229 mm |
W(E) | 45 ° |
X1 | 29 mm |
X3 | 25 mm |
Y2 | 29 mm |
Z(NA) | 25 mm |
Attribute | Value |
---|---|
Number of needles | 6 |
Needle diameter | 1.50 mm |
Pressure range (operating pressure) | 3.0 ... 7.0 bar |
Operating temperature | 5 ... 60 °C |
Weight | 1140 g |
Add. function | Variable stroke, high force |
Product family | SNG-V |
Ordering information: SNG-V 6 1.5 V-HP-25
Needle gripper SNG-V is delivered assembled.
Available spare parts: needle module, gripping surface
Available accessories: mounting plate (BEF-PL), holder system (HTS)