Flow sensors FS

  • Flow sensor for high-resolution process, component and condition monitoring
  • Ideally suited for vacuum and compressed air systems with small hose diameters (e.g. for handling small parts)
  • Easy integration into the system control via analog output and two adjustable switching points
  • Integrated display for evaluating the cumulative compressed air consumption (cost monitoring)
  • Integrated vacuum sensor offers the possibility of leakage monitoring for process optimization

Our Highlights...

  • Adjustability of threshold values
  • Compact design
  • Display with color change when threshold value is reached
  • Display with color change when threshold value is reached

Your Benefits...

  • Volume flow based component monitoring
  • Flexible positioning and mounting e.g. in gripper spiders or on robot arms
  • High-contrast display provides additional visual signal
  • High contrast display provides additional visual signal
 

Individual items in the product family Flow sensors FS

 

assets/Artikelbild/10.06.04.00001_00.jpg
New
FS-5 D 2NA K
10.06.04.00001
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 5 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x NPN + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00002_00.jpg
New
FS-5 D 2PA K
10.06.04.00002
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 5 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x PNP + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00003_00.jpg
New
FS-10 D 2NA K
10.06.04.00003
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 10 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x NPN + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00004_00.jpg
New
FS-10 D 2PA K
10.06.04.00004
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 10 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x PNP + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00005_00.jpg
New
FS-50 D 2NA K
10.06.04.00005
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 50 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x NPN + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00006_00.jpg
New
FS-50 D 2PA K
10.06.04.00006
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 50 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x PNP + 1x analog
Electrical connection: Cable
Connection: G1/8"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00007_00.jpg
New
FS-100 D 2NA K
10.06.04.00007
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 100 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x NPN + 1x analog
Electrical connection: Cable
Connection: G1/4"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00008_00.jpg
New
FS-100 D 2PA K
10.06.04.00008
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 100 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x PNP + 1x analog
Electrical connection: Cable
Connection: G1/4"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00009_00.jpg
New
FS-200 D 2NA K
10.06.04.00009
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 200 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x NPN + 1x analog
Electrical connection: Cable
Connection: G1/4"
Protection: IP 40 (with plug)
assets/Artikelbild/10.06.04.00010_00.jpg
New
FS-200 D 2PA K
10.06.04.00010
Flow sensor with integrated vacuum and pressure switches and two digital output signals
Flow rate: 0 ... 200 l/min
Measuring range: -1...8 bar
Shape: With digital display
Type: 2x PNP + 1x analog
Electrical connection: Cable
Connection: G1/4"
Protection: IP 40 (with plug)