Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with maximum suction capacity
Size | 150 |
Shape | High Flow |
Suction rate (max.) | 1,120 l/min |
Air consumption suction | 435 l/min |
Weight | 1.5 kg |
Attribute | Value |
---|---|
B | 115 mm |
B1 | 117 mm |
B2 | 16 mm |
B3 | 48 mm |
B4 | 80 mm |
G1 | G3/8"-F |
G2 | G1"-F |
G3 | G1/4"-F |
G4 | G1/8"-F |
G5 | M5-M |
H | 72 mm |
H1 | 74 mm |
L | 167.50 mm |
L1 | 285.30 mm |
L2 | 54 mm |
L3 | 67 mm |
L4 | 113 mm |
L5 | 64 mm |
LG5 | 8.50 mm |
X1 | 73.50 mm |
Y1 | 62 mm |
Attribute | Value |
---|---|
Size | 150 |
Degree of evacuation | 60 % |
Max. vacuum | 600 mbar |
Suction rate (real) | 1120 l/min |
Suction rate (theo) | 1950 l/min |
Suction rate (real) | 67.20 m³/h |
Suction rate (theo) | 117 m³/h |
Air consumption suction | 435 l/min |
Air consumption suction | 26.75 m³/h |
Sound level free | 71 dB(A) |
Sound level suction | 61 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Recomm. internal hose diameter compressed air | 11 mm |
Recomm. internal hose diameter vacuum | 32 mm |
Weight | 1.50 kg |
Operating temperature | 0 ... 60 °C |
Max. vacuum | 17.72 inHg |
Product family | SBPL |
Ordering information: SBPL 150 HF
The basic ejector SBPL is delivered as a ready-to-connect product.
Available accessories: retrofit kit, sealing plugs, vacuum manometer, quick exhaust valves, exhaust kit, retrofit kit, solenoid valves, vacuum cup filter, mounting brackets, vacuum hose, hose nozzle