Schmalz

Ejectors With Atmospheric Ventilation SEAC ECO

Suction rate 35 l/min

Go directly to the products

Operation with only one compressed air line reduces installation effort and costs for pneumatic accessories

Atmospheric ventilation reduces energy costs by more than 50 %

Maintenance-free, cost-saving operation without filters and spare parts

Design
  • Main body (1) made of anodized aluminum; smallest possible dimensions and low weight
  • Openings (2) for atmospheric ventilation
  • Two holes (3) for connecting to holder
  • Silencer (4) made of anodized aluminum
  • Compressed air connection (5)
  • Vacuum connection (6)
Technical Data
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • With atmospheric ventilation
Performance Data
Metric
Imperial
050100150200250300350400450500550600650700750800
SEAC 10 ECO0.000.100.180.260.360.470.610.770.951.171.421.732.102.553.134.045.80
050100150200250300350400450500550600650700750800
SEAC 10 ECO35.0033.3831.5929.8928.0026.1124.3422.6920.7219.0616.8014.5012.009.708.207.006.50
23456
SEAC 10 ECO123.31675.00830.00855.00860.00
01,415.842,831.684,247.535,663.377,079.218,495.059,910.911,326.7412,742.5814,158.4215,574.2716,990.1118,405.9519,821.7921,237.6322,653.48
SEAC 10 ECO0.002.835.107.3610.1913.3117.2721.8026.9033.1340.2148.9959.4772.2188.63114.40164.24
01.773.535.37.068.8310.5912.3614.1215.8917.6519.4221.1822.9524.7126.4828.24
SEAC 10 ECO1.241.181.121.060.990.920.860.800.730.670.590.510.420.340.290.250.23
00000
SEAC 10 ECO0.000.020.020.030.03
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle size
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 1 from 1 results

SEAC 10 ECO

Part no.: 10.02.02.03702

Tooling-System-Schmalz-Ejektor

Industries: Universal

Nozzle diameter1 (mm)
Operation modeAtmospheric ventilation
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart