Ejector Modules ecoPump SEP

  • Ejector module for energy efficient vacuum generation with Schmalz eco nozzle technology
  • Direct installation in gripping tools without separate housing
  • Integration of the vacuum generation as close as possible to the suction cup
  • For use in the packaging industry, e.g. in carton erectors or multi-circuit systems

Selection aid for the appropriate ejector module ecoPump

The ejector module ecoPump SEP is available with three performance classes and two characteristics. The selection aid below makes it easier to select the product for your special application.

Our Highlights...

  • High suction capacity with low air consumption
  • Use for airtight (HV) and porous (HF) workpieces
  • Fast, with powerful vacuum
  • Resistant to dirt

Your Benefits...

  • Energy efficient vacuum generation
  • Fast and reliable product selection for each application
  • Quickly reaches working vacuum; reliable compensation for leakages
  • Long service intervals, as well as simple, tool free cleaning
 

Individual items in the product family Ejector Modules ecoPump SEP

 

  1. 1
  2. 2
assets/Artikelbild/10.02.01.01341_00.jpg
Efficient
SEP HF 2 03 7
10.02.01.01341
Multistagenozzle as a cartridge
Design: High Flow
Number of stages: 2
Nozzle size: 0,3 mm
Hole diameter: 7 mm
Degree of evacuation: 55 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 15.3 l/min
Air consumption (during evac.):
5 l/min
assets/Artikelbild/10.02.01.01393_00.jpg
Efficient
SEP HV 2 04 7
10.02.01.01393
Multistagenozzle as a cartridge
Design: High vacuum
Number of stages: 2
Nozzle size: 0,4 mm
Hole diameter: 7 mm
Degree of evacuation: 79 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 13.2 l/min
Air consumption (during evac.):
6.5 l/min
assets/Artikelbild/10.02.01.01343_00.jpg
Efficient
SEP HF 2 06 13
10.02.01.01343
Multistagenozzle as a cartridge
Design: High Flow
Number of stages: 2
Nozzle size: 0,6 mm
Hole diameter: 13 mm
Degree of evacuation: 70 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 42.5 l/min
Air consumption (during evac.):
18.7 l/min
assets/Artikelbild/10.02.01.01344_00.jpg
Efficient
SEP HF 3 06 13
10.02.01.01344
Multistagenozzle as a cartridge
Design: High Flow
Number of stages: 3
Nozzle size: 0,6 mm
Hole diameter: 13 mm
Degree of evacuation: 70 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 67.3 l/min
Air consumption (during evac.):
18.7 l/min
assets/Artikelbild/10.02.01.01347_00.jpg
Efficient
SEP HF 2 13 22
10.02.01.01347
Multistagenozzle as a cartridge
Design: High Flow
Number of stages: 2
Nozzle size: 1,3 mm
Hole diameter: 22 mm
Degree of evacuation: 61 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 175.3 l/min
Air consumption (during evac.):
74 l/min
assets/Artikelbild/10.02.01.01348_00.jpg
Efficient
SEP HF 3 13 22
10.02.01.01348
Multistagenozzle as a cartridge
Design: High Flow
Number of stages: 3
Nozzle size: 1,3 mm
Hole diameter: 22 mm
Degree of evacuation: 61 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 297.6 l/min
Air consumption (during evac.):
74 l/min
assets/Artikelbild/10.02.01.01394_00.jpg
Efficient
SEP HV 2 07 13
10.02.01.01394
Multistagenozzle as a cartridge
Design: High vacuum
Number of stages: 2
Nozzle size: 0,7 mm
Hole diameter: 13 mm
Degree of evacuation: 85 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 42.5 l/min
Air consumption (during evac.):
23.5 l/min
assets/Artikelbild/10.02.01.01406_00.jpg
Efficient
SEP HV 2 07 13 S
10.02.01.01406
Multistagenozzle as a cartridge
Design: High vacuum
Number of stages: 2
Nozzle size: 0,7 mm
Hole diameter: 13 mm
Design: With safety valve
Degree of evacuation: 85 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 42.5 l/min
Air consumption (during evac.):
23.5 l/min
assets/Artikelbild/10.02.01.01395_00.jpg
Efficient
SEP HV 3 07 13
10.02.01.01395
Multistagenozzle as a cartridge
Design: High vacuum
Number of stages: 3
Nozzle size: 0,7 mm
Hole diameter: 13 mm
Degree of evacuation: 85 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 76.8 l/min
Air consumption (during evac.):
23.5 l/min
assets/Artikelbild/10.02.01.01407_00.jpg
Efficient
SEP HV 3 07 13 S
10.02.01.01407
Multistagenozzle as a cartridge
Design: High vacuum
Number of stages: 3
Nozzle size: 0,7 mm
Hole diameter: 13 mm
Design: With safety valve
Degree of evacuation: 85 %
Pressure range (operating pressure):
2.0 ... 6.0 bar
Pressure optimal: 4 bar
Suction rate (max): 76.8 l/min
Air consumption (during evac.):
23.5 l/min

  1. 1
  2. 2