Handling Sets ECBPi

  • Ready-to-connect handling set for lightweight robots and cobots based on an intelligent, electrical vacuum generator
  • In addition to the vacuum generator, also includes flange, gripper and connection cable
  • Handling of airtight and slightly porous workpieces
  • Integrated interface for controlling, regulating and monitoring the handling process

Our Highlights...

  • Set includes all components needed to assemble a complete gripper
  • Flexible replacement of the gripper possible
  • Transparent process data through connection via IO-Link
  • NFC interface for data transmission
  • Integrated function for automatically adapting the power to the handling process

Your Benefits...

  • Ready-to-connect handling set for simple installation and start of operations
  • Can be used for a wide range of requirements
  • Targeted process monitoring, predictive maintenance
  • Direct, easy access to process data and the device via smartphone
  • Improved energy efficiency in the process through simple parameterization on the device
 

Individual items in the product family Handling Sets ECBPi

 

assets/Artikelbild/10.03.01.00568_04.jpg
Efficient
ROB-SET ECBPi DOOSAN
10.03.01.00568
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Doosan Robotics
Type: M-Series
assets/Artikelbild/10.03.01.00505_01.jpg
Efficient
ROB-SET ECBPi FANUC
10.03.01.00505
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: FANUC
Type: CR-4iA, CR-7iA
assets/Artikelbild/10.03.01.00506_01.jpg
Efficient
ROB-SET ECBPi KUKA
10.03.01.00506
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: KUKA
Type: iiwa 7,14
assets/Artikelbild/10.03.01.00544_02.jpg
Efficient
ROB-SET ECBPi OMRON
10.03.01.00544
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Omron
Type: TM5, TM12, TM14
assets/Artikelbild/10.03.01.00538_01.jpg
Efficient
ROB-SET ECBPi TECHMAN
10.03.01.00538
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: TECHMAN
Type: TM5, TM12, TM14
Degree of evacuation: 75 %
assets/Artikelbild/10.03.01.00504_01.jpg
Efficient
ROB-SET ECBPi UR
10.03.01.00504
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Universal Robots
Type: 3,5,10
assets/Artikelbild/10.03.01.00509_01.jpg
Efficient
ROB-SET ECBPi YASKAWA
10.03.01.00509
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: YASKAWA
Type: HC10DT