Pneumatic Vacuum Generators RECB

  • Pneumatic vacuum generator for end-of-arm (EoA) use on lightweight robots and small industrial robots
  • Handling of airtight or porous and uneven workpieces such as cardboard boxes
  • Handling of non-rigid workpieces such as filled cartons in palletizing and depalletizing processes
  • Use in fully automated processes with low cycle and evacuation times as well as in human-robot collaboration (MRK environment)

Our Highlights...

  • Powerful pneumatic vacuum generation
  • Optimized for end-of-arm assembly
  • Low overall height
  • Intelligent I/O or IO-Link interface

Your Benefits...

  • Handling with low cycle times and high leakage compensation
  • Direct and simple, mechanical and electrical robot connection
  • Installation directly on the robot arm with low height limitation
  • Control with digital robot outputs or communication via IO-Link
 

Individual items in the product family Pneumatic Vacuum Generators RECB

 

assets/Artikelbild/10.02.03.00368_00.jpg
Efficient
New
RECB 24V-DC NO M12-5
10.02.03.00368
Pneumatic end-of-arm vacuum generator for lightweight con- struction and industrial robots
Voltage: 24V - DC
Control: Normally open
Electrical connection:
Male connect M12, 5 pol
Degree of evacuation: 85 %
Suction rate (max): 57.2 l/min
Suction rate (max): 3.4 m³/h
Air consumption (during evac.):
82 l/min
Air consumption (during evac.):
4.9 m³/h
Vacuum (max): -25.1 inHg
at operating press.: 2.0 ... 6.0 bar
assets/Artikelbild/10.02.03.00370_00.jpg
Efficient
New
RECB 24V-DC NC M12-5
10.02.03.00370
Pneumatic end-of-arm vacuum generator for lightweight con- struction and industrial robots
Voltage: 24V - DC
Control: Normally closed
Electrical connection:
Male connect M12, 5 pol
Degree of evacuation: 85 %
Suction rate (max): 57.2 l/min
Suction rate (max): 3.4 m³/h
Air consumption (during evac.):
82 l/min
Air consumption (during evac.):
4.9 m³/h
Vacuum (max): -25.1 inHg
at operating press.: 2.0 ... 6.0 bar