SB 435 340 6.6 IE3-TYP2

Part no.: 10.04.01.00098

Vacuum Blower for high suction rate

Efficient
Suction rate (60 Hz)435 m³/h
Vacuum (60 Hz)340 mbar
Rated power 60 Hz6.6 kW
Voltage at 60HzD265V/Y460V ±10%
ConstructionIE3:US/CAN
PermissionUL/CSA
PermissionUL/CSA
Weight89 kg
SB 435 340 6.6 IE3-TYP2
Attribute Value
B 535 mm
B1 535 mm
D2 76 mm
G1 G4"-F
G5 M8-F
H 596 mm
L 577 mm
X1 350 mm
Y1 400 mm
Attribute Value
Suction rate (60 Hz) 435 m³/h
Vacuum (60 Hz) 340 mbar
Protection type IP IP 55
Rated power 60 Hz 6.60 kW
Voltage at 60Hz D265V/Y460V ±10%
Noise level (60 Hz) 74 dB(A)
Weight 89 kg
Construction IE3-TYP2
Permission UL/CSA
Construction IE3:US/CAN
Product family SB


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Slovenščina
Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: SB 435 340 6.6 IE3-TYP2

The vacuum blower SB is delivered as a ready-to-connect product.

 

Available assesories: silencer box, dust filter