Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (60 Hz) | 235 m³/h |
Vacuum (60 Hz) | 400 mbar |
Rated power 60 Hz | 3.6 kW |
Voltage at 60Hz | YY230/Y460V ±10% |
Construction | IE3:US/CAN |
Permission | UL/CSA |
Permission | UL/CSA |
Weight | 49 kg |
Attribute | Value |
---|---|
B | 390 mm |
B1 | 452 mm |
d | 12 mm |
D2 | 60 mm |
G1 | G2"-F |
H | 454 mm |
L | 489 mm |
X1 | 310 mm |
Y1 | 310 mm |
Attribute | Value |
---|---|
Suction rate (60 Hz) | 235 m³/h |
Vacuum (60 Hz) | 400 mbar |
Protection type IP | IP 55 |
Rated power 60 Hz | 3.60 kW |
Voltage at 60Hz | YY230/Y460V ±10% |
Noise level (60 Hz) | 73 dB(A) |
Weight | 49 kg |
Construction | IE3-TYP2 |
Permission | UL/CSA |
Construction | IE3:US/CAN |
Product family | SB |
Ordering information: SB 235 400 3.6 IE3-TYP2
The vacuum blower SB is delivered as a ready-to-connect product.
Available assesories: silencer box, dust filter