VZ-TR 8 AC3 5

Part no.: 10.03.04.00249

Vacuum centre with oil-free pump and vacuum reservoir

Suction rate8 m³/h
Reservoirs volume5 l
VZ-TR 8 AC3 5
Attribute Value
B 110 mm
B1 223.50 mm
d 9 mm
G2 G3/8"-F
H 263 mm
L 550 mm
X1 530 mm
Y1 80 mm
Attribute Value
Max. vacuum -850 mbar
Reservoirs volume 5 l
Suction rate 8 m³/h
Protection type IP IP 54
Weight 17 kg
Max. vacuum -25.10 inHg
Product family VZ

Ordering information: VZ-TR 8 AC3 5

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir