Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Sound level at 50 Hz | 78 dB(A) |
Weight | 2.4 kg |
Max. vacuum | -780 mbar |
Attribute | Value |
---|---|
B | 80.70 mm |
B2 | 10.40 mm |
G2 | G1/8"-F |
G3 | G1/8"-F |
G5 | M4-F |
H | 123 mm |
L | 154 mm |
X1 | 28 mm |
Y1 | 60 mm |
Attribute | Value |
---|---|
Max. vacuum | -780 mbar |
Suction rate at DC | 2.04 m³/h |
Voltage | 12V - DC |
Sound level at 50 Hz | 78 dB(A) |
Weight | 2.40 kg |
Product family | EVE-TR |
Ordering information: EVE-TR-M 2.3 12V-DC
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve