Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Suction rate (60 Hz) | 30 m³/h |
Current type | three-phase current |
Sound level at 50 Hz | 60 dB(A) |
Suction rate (50 Hz) | 25 m³/h |
Rated power 50 Hz | 0.75 kW |
Voltage at 50Hz | 230/400V AC |
Voltage at 60Hz | 230/400V - AC |
Weight | 34 kg |
Attribute | Value |
---|---|
B | 284 mm |
B2 | 17 mm |
G3 | G1-1/4"-F |
G5 | M8-F |
H | 260 mm |
L | 568 mm |
L2 | 131 mm |
X1 | 159 mm |
X2 | 120 mm |
Y1 | 238 mm |
Y2 | 171 mm |
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Max. vacuum | -28.94 inHg |
Suction rate (50 Hz) | 25 m³/h |
Voltage at 50Hz | 230/400V AC |
Rated power 50 Hz | 0.75 kW |
Sound level at 50 Hz | 60 dB(A) |
Weight | 34 kg |
Protection type IP | IP 54 |
Current type | AC3 |
Product family | EVE-OG |
Ordering information: EVE-OG 25 AC3
Vacuum pump EVE-OG is delivered as a ready-to-connect product.
Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)
Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)