SAXM 20 ED-85 G3/8-IG

Part no.: 10.01.19.00097
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 20
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: Aluminium
SAXM 20 ED-85 G3/8-IG
Attribute Value
dn 5.1 mm
Dmax(S) 26 mm
Ds 21.8 mm
G1 G3/8"-F
H 33.7 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 3 mm