Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rubber seal for SPL suction cup
Attribute | Value |
---|---|
d | 103 mm |
D | 153 mm |
L | 0.80 mm |
Attribute | Value |
---|---|
Size | 140 |
Suction cup material | Silicate fabric ST |
Weight | 11.50 g |
Product family | DR-SPL-HT |
Ordering information: DR-SPL-HT 140 ST