Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 5.5 mm |
Height H | 8 mm |
Material type | 2 Comp. foam rubber |
Sealing material | Chloroprene CR |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
B | 5.50 mm |
B1 | 8.50 mm |
H | 8 mm |
H1 | 17.50 mm |
Attribute | Value |
---|---|
Sealing material | Chloroprene CR |
Weight | 110.60 g |
Material hardness [Shore A] | 20 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 5.5x8 2K-MOS CR-20/60
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.