Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 4 mm |
Height H | 13 mm |
Sealing material | Perbunan NBR |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
B | 4 mm |
H | 13 mm |
Attribute | Value |
---|---|
Sealing material | Perbunan NBR |
Weight | 40.20 g |
Material hardness [Shore A] | 60 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 4x13 NBR-60
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.