Suction Plates SPL POM-NBR

  • Suction plates for handling flexible materials e.g. prepregs or semi-finished products made of fiber composite material such as CFRP, GFRP
  • Handling of sensitive workpieces that must not be deformed such as foils
  • Prevention of fiber displacement by "sucking in" (no influence on the fiber orientation)
  • Handling free of permanent mechanical marks

Our Highlights...

  • Round suction plate with inner support for flat handling of flexible materials
  • Evenly vacuum distribution due to air extraction holes
  • Large air extraction holes for high flow rates
  • Sealing ring for good sealing and increased friction

Your Benefits...

  • No „sucking in“ of workpieces into the suction plate (no permanent deformation)
  • Reduced energy consumption and higher resistance to lateral forces
  • Evenly flow and low surface pressure; no damage of sensitive workpieces
  • Use with electric or pneumatic vacuum generators
 

Individual items in the product family Suction Plates SPL POM-NBR

 

SPL 40 POM-NBR G1/8-IG
SPL 40 POM-NBR G1/8-IG
10.01.01.13104
Flat suction cup (round)
Size: 40
Suction cup material:
Polyoxymethylene - Perbunan
Vacuum connection: G1/8"-F
SPL 70 POM-NBR G1/4-IG
SPL 70 POM-NBR G1/4-IG
10.01.01.13107
Flat suction cup (round)
Size: 70
Suction cup material:
Polyoxymethylene - Perbunan
Vacuum connection: G1/4"-F
SPL 115 POM-NBR G1/4-IG
SPL 115 POM-NBR G1/4-IG
10.01.01.13110
Flat suction cup (round)
Size: 115
Suction cup material:
Polyoxymethylene - Perbunan
Vacuum connection: G1/4"-F