SAB 60 HT1-60 G1/4-IG

Part no.: 10.01.06.02779

Bellows suction cup (round) for markless handling of workpieces

Size60
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAB 60 HT1-60 G1/4-IG
Attribute Value
dn 6 mm
D1 48 mm
Dmax(S) 67 mm
Ds 61.10 mm
G1 G1/4"-F
H 46.30 mm
LG1 20 mm
SW1 22 mm
Z (Stroke) 14.50 mm
Attribute Value
Suction force (-600mbar) 82 N
Pull-off force 130 N
Lateral force 82 N
Lateral force (oily surface) 77 N
Volume 24 cm³
Curve radius (min) (convex) 65 mm
Hose diameter (rec.) d 6 mm
Size 60
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 52.90 g
Product family SAB


Ordering information: SAB 60 HT1-60 G1/4-IG

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.